HUBBELL CANADA
Image of VM813 Cable Management, MAX Series, Vertical, 8" Wide, 13" Deep, With Gates and Spools

Cable Management, MAX Series, Vertical, 8" Wide, 13" Deep, With Gates and Spools

Brand: Hubbell Premise Wiring

Catalog ID: VM813

Cable Management, MAX Series,Vertical,8" Wide, 13" Deep, With Gates and Spools

  • Vertical
  • 8" Wide
  • 13" Deep
  • With Gates and Spools

General

Catalog Number

VM813

UPC

662620555140

Dimensions

Width

8 in