HUBBELL CANADA
VME Vertical Cable Manager, 84" H X 10" W, 5 Rungs and Gates, Black
Image of VME614GK VME Vertical Cable Manager, 84" H X 10" W, 5 Rungs and Gates, Black

VME Vertical Cable Manager, 84" H X 10" W, 5 Rungs and Gates, Black

Brand: Hubbell Premise Wiring

Catalog ID: VME614GK

VME Vertical Cable Manager, 84" H X 10" W, 5 Rungs and Gates, Black

Complete Vertical Cable Management Solution. VME design provides a clean and effective cable routing and protection for your cabling infrastructure. Single and Dual Sided Solution. Looks Great and Easy to Install.

  • Cable guides spaced every two rack units to align with two rack unit panels/horizontal manager which enables easier and faster cable routing
  • Hinged covers reversable to hinge left or right
  • Hooks included to temporarily hold the manager in place while securing to the rack
  • Clean flush mount with Hubbell 4" HM Horizontal Managers for a clean appearance

Cable guides spaced every two rack units to align with two rack unit panels/horizontal manager which enables easier and faster cable routing

General

Application

Premise Cabling

Catalog Number

VME614GK

Color

Black

Compatibility

  • 6' EIA Racks
  • VME series cable managers

Finish Name

Black Powder Coated

Finish Type

Black Powder Coat

Material

0.06" Aluminum

Mounting Type

  • Attaches to Standard 7'/84" Relay Racks
  • Snap in gate

Series

VME

Specifications

  • Cat 6A (0.240) fill capacity (40%) - 280
  • Rung .075 cold rolled steel wire

Type

Vertical Cable Manager

UPC

662620342382

Dimensions

Cubic Capacity

3276 cu.in

Depth

7 in

Height

78 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

EIA-310

Operational

Compatibility

  • 6' EIA Racks
  • VME series cable managers

Logistics

Carton Quantity

1