HUBBELL CANADA
Image of 9001 Fixed Position Box Mounting Bracket- 3 Boxes for 16 in. O.C. Studs

Fixed Position Box Mounting Bracket- 3 Boxes for 16 in. O.C. Studs

Brand: Raco

Catalog ID: 9001

Fixed Position Box Mounting Bracket, 3 Boxes for 16 in. O.C. Studs

Raco Mounting Bracket supports electrical boxes when mounted to a stud. The mounting bracket positions the electrical boxes, plaster ears and low voltage devices between studs. The bracket accommodates up to three boxes for 16 in. on center studs.

  • Fold-back stabilizer leg prevents bracket from being pushed back in wall cavity during drywall installation
  • Designed for 2-1/2 in. or 3-1/2 in. studs
  • Mounts 4 in. or 4-11/16 in. sq. boxes
  • Box can be mounted on ring without raised cover to save time by providing maximum work area inside box
  • When mounted, raised cover is brought to within 1/16 in. of drywall everytime and will not bulge or break drywall
  • Fold-back stabilizer leg prevents bracket from being pushed back into wall cavity
  • Made from zinc, pre-coated, steel

General

Accessory Type

Box

Catalog Number

9001

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169090015

Dimensions

Dimensions

0.313 in x 16 in x 5.375 in

Height

5.375 in

Length

0.313 in

Weight

0.34 lb

Width

16 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

10500