
Brand: TradeSelect
Catalog ID: 20C1
Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers
Application
Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.
Bracket Type
No Bracket
Catalog Number
20C1
Color
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Type
Cover
UPC
626463001103
Actual Depth
0.2 in
Raised Ground
No
Weight
0.08 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
9450