HUBBELL CANADA
Access Point Boxes, ZOBOX Passive Zone Ceiling Box, 5RU, 12" H x 24" W x 24" D, 120-Port max.
Image of ZCB5UP Access Point Boxes, ZOBOX Passive Zone Ceiling Box, 5RU, 12" H x 24" W x 24" D, 120-Port max.

Access Point Boxes, ZOBOX Passive Zone Ceiling Box, 5RU, 12" H x 24" W x 24" D, 120-Port max.

Brand: Hubbell Premise Wiring

Catalog ID: ZCB5UP

Access Point Boxes, ZOBOX Passive Zone Ceiling Box, 5RU, 12" H x 24" W x 24" D, 120-Port max.

  • 5RU
  • 12" H x 24" W x 24" D
  • 120-Port max.

5U

General

Application

Ceiling Mount Box

Catalog Number

ZCB5UP

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

Type

Ceiling

UPC

662620840703

Dimensions

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Plenum Rated
  • UL Listed

Logistics

Carton Quantity

1