Brand: TradeSelect
Catalog ID: 1111
Raised ground screw provides easier access and prevents the ground screw from protruding beyond the bottom of the box when tightened, Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers
Application
Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).
Bracket Type
No Bracket
Catalog Number
1111
Color
Drawn or Welded
Drawn
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Knockouts - Side
6 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Handy Box, Box
UPC
626463032480
Wiring System
Conduit
Actual Depth
1.875 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Knockouts - Side
6 x 1/2in
Raised Ground
Yes
Weight
0.45 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
1800