HUBBELL CANADA
Masonry Box 4.5X4X3.375 In. 2G 347V, MBD2HV
Image of MBD2HV Masonry Box 4.5X4X3.375 In. 2G 347V, MBD2HV
Clearance

Masonry Box 4.5X4X3.375 In. 2G 347V, MBD2HV

Brand: TradeSelect

Catalog ID: MBD2HV

MASONRY BOX 4.5X4X3.375IN 2G 347V

General

Catalog Number

MBD2HV

UPC

626463002636