Brand: TradeSelect
Catalog ID: 1102LUBAR
Application
Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.
Bracket Type
No Bracket
Catalog Number
1102LUBAR
Color
Drawn or Welded
Welded
Ends Cable
4
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463020715
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2 in
Raised Ground
Yes
Weight
0.4 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
3500