HUBBELL CANADA
Vapour Barrier For 4" Square Boxes Or 2 Gang Device Boxes, HVB2BAR
Image of HVB2BAR Vapour Barrier For 4" Square Boxes Or 2 Gang Device Boxes, HVB2BAR

Vapour Barrier For 4" Square Boxes Or 2 Gang Device Boxes, HVB2BAR

Brand: TradeSelect

Catalog ID: HVB2BAR

Vapour Barrier for 4 Inches Square Boxes or 2 Gang Device Boxes.

Vapour Barrier for 4 Inches Square Boxes or 2 Gang Device Boxes

This Hubbell® 2-Gang Vapour barrier can fit a 4 in. Square Box, a large 2-gang metal box or a 2-gang plastic device boxSmall bumps at the back allow for an easy cut, with the right size for the cable. Outline for vapour barrier eliminates extra space and is flat/allowing for better seal.

General

Application

Vapour barriers prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside of the structure.

Bracket Type

No Bracket

Catalog Number

HVB2BAR

Material

Polymer

Number of Gang(s)

2-Gang

Type

Accessories, Vapour Barrier

UPC

626463040218

Dimensions

Actual Depth

2.5 in

Raised Ground

No

Weight

0.07 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

2500