HUBBELL CANADA
Vapour Barrier For 4" Octagonal Boxes, HVBCBAR
Image of HVBCBAR Vapour Barrier For 4" Octagonal Boxes, HVBCBAR

Vapour Barrier For 4" Octagonal Boxes, HVBCBAR

Brand: TradeSelect

Catalog ID: HVBCBAR

Vapour Barrier for 4 Inches Octagonal Boxes.

Vapour Barrier for 4 Inches Octagonal Boxes

This Hubbell® Vapour barrier can fit a 4 in. metal or plastic Octagon Box. Small bumps at the back allow for an easy cut, with the right size for the cable. Outline for vapour barrier eliminates extra space and is flat/allowing for better seal.

General

Application

Vapour barriers prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside of the structure.

Bracket Type

No Bracket

Catalog Number

HVBCBAR

Material

Polymer

Number of Gang(s)

1-Gang

Type

Accessories, Vapour Barrier

UPC

626463040232

Dimensions

Actual Depth

1.5 in

Raised Ground

No

Weight

0.08 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

5000