HUBBELL CANADA
Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 1) Power, 1) Data, Black
Image of WSBA11BK Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 1) Power, 1) Data, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 1) Power, 1) Data, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBA11BK

Furniture Connectivity Box Work Surface, Flip Up Mini, One Power, One Data

The Hubbell Work Surface Series products deliver power and low voltage services to the work surface. An open architecture design allows keystone jacks or Hubbell iSTATION™ connectivity to configure specific needs for AV and multi-media, making them the perfect solution for kiosks, work stations and hospitality applications.

  • Work Surface
  • Flip Up Mini
  • 1) Power
  • 1) Data

Mini Version

General

Application - For Use On

Lift-Up

Catalog Number

WSBA11BK

Color

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 3.7"L x 3.7"W x 2.93"H

Type

Boxes

UPC

783585315119

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No