
Brand: Burndy
Catalog ID: YA30L2TC516FX
Application
Wire Termination
Catalog Number
YA30L2TC516FX
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810550496
UPC 14 Digit GTIN
00781810550496
Dimension - B Length inch
1.03 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
84 mm
Dimension - Length Overall inch
3.32 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size
250 KCMIL
Conductor - Copper Flex G Size Range
250 kcmil
Conductor - Copper Flex H Size
250 KCMIL
Conductor - Copper Flex H Size Range
250 kcmil
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
10
Pallet Quantity
9600