HUBBELL CANADA
Image of DWA3456BAP Blank Adapter / Sealing Plate 1.2 X 2.7

Blank Adapter / Sealing Plate 1.2 X 2.7

Brand: Wiegmann

Catalog ID: DWA3456BAP

BLANK ADAPTER / SEALING PLATE 1.2X2.7

1.2X2.7

General

Catalog Number

DWA3456BAP

Color

Finish Type

Textured

UPC

786725874347

Dimensions

Dimensions

0.31 in x 1.5 in x 7.5 in

Height

7.5 in

Length

0.31 in

Width

1.5 in

Logistics

Carton Quantity

1