HUBBELL CANADA
Industrial Desiccant Packets, Enclosure Desiccant Packets

Desiccant Packets - 1 to 2 Cubic Feet (25/Pack)

Brand: Wiegmann

Catalog ID: WWG12-1

Desiccant Packets - 1 to 2 Cubic Feet (25/Pack)

Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.

General

Catalog Number

WWG12-1

Color

EU RoHS Indicator

Yes

Type

Desiccant Packets

UPC

786725801046

Dimensions

Depth

0.13 in

Height

1 in

Weight

3 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25