
Brand: Wiegmann
Catalog ID: WWG77-6
Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.
Catalog Number
WWG77-6
Color
EU RoHS Indicator
Yes
Type
Desiccant Packets
UPC
786725801107
Depth
0.13 in
Height
7 in
Weight
1 lb
Width
7 in
EU RoHS Indicator
Yes
Carton Quantity
10
Pallet Quantity
1