
Brand: Wiegmann
Catalog ID: RHC101206
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC101206
Color
Construction
Spot Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
Yes
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725406401
Actual Depth
6.13 in
Actual Height
12.06 in
Cubic Capacity
720 cu.in
Depth
6 in
Height
12 in
Weight
11 lb
Width
10 in
Cable Entry
Knock Outs
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
54