HUBBELL CANADA
N4X JIC Continuous Hinge 8X6X4 304 Stainless Steel
Image of BN4080604CHSS N4X JIC Continuous Hinge 8X6X4 304 Stainless Steel

N4X JIC Continuous Hinge 8X6X4 304 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4080604CHSS

N4X JIC Continuous Hinge 8X6X4 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4080604CHSS

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

Clamps

Material

Stainless Steel

Material Type

304 Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSS Series

Type

Enclosure

UPC

786725378609

Dimensions

Cubic Capacity

192 cu.in

Depth

4 in

Height

8 in

Weight

6.11 lb

Width

6 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

112