Brand: Raco
Catalog ID: 4731
Application
Catalog Number
4731
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Fitting Type
Connectors
Material
Nylon
Series
SWIVEL-LOK® Series
UPC
050169047316
Dimensions
3.27 in x 1.3 in x 1.3 in
Height
1.3 in
Length
3.27 in
Trade Size
3/8 in
Weight
0.028 lb
Width
1.3 in
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Nema Rating
NEMA 4X, 12 and 13
Connector Type
SWIVEL-LOK
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200