HUBBELL CANADA
Image of SA6685 Floor and Wall Boxes, Large Capacity Series Pedestals, 2-Gang, With 3/4" NPT Hub
Discontinued

Floor and Wall Boxes, Large Capacity Series Pedestals, 2-Gang, With 3/4" NPT Hub

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA6685

Floor and Wall Boxes, Large Capacity Series Pedestals, 2-Gang, With 3/4" NPT Hub

General

Catalog Number

SA6685

EU RoHS Indicator

No

Specifications

  • Cubic Capacity - 27.20 Inch (446.6 cm3)
  • Material - Cast Aluminum
  • Pedestal Item - 2 Gang Housing with 3/4" Hub
  • Pedestal Type - Large Capacity Unit

Type

Housings

UPC

783585135304

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

2