HUBBELL CANADA
Image of TMH270 TMH270, DURIUM™ Series, Silicon Bronze Hardware Kit

TMH270, DURIUM™ Series, Silicon Bronze Hardware Kit

Brand: Burndy

Catalog ID: TMH270

Durium Silicon Bronze Hardware Kit, 3/8-16 in, 1.75 in L.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Application

The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.

Catalog Number

TMH270

Connector Type

Hardware

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Series

DURIUM™ Series

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Silicon Bronze Hardware Kits

UPC

781810012055

UPC 14 Digit GTIN

00781810012055

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Pallet Quantity

5568