HUBBELL CANADA
Locking Devices, Hubbellock, Hospital Use, 1-Gang Wall Plate, For 20A Stainless Steel, Engraved "HOSPITAL USE"
Image of HBL23901HG Locking Devices, Hubbellock, Hospital Use, 1-Gang Wall Plate, For 20A Stainless Steel, Engraved "HOSPITAL USE"

Locking Devices, Hubbellock, Hospital Use, 1-Gang Wall Plate, For 20A Stainless Steel, Engraved "HOSPITAL USE"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL23901HG

Hubbellock, Hospital Grade, 1-Gang Wallplate, for 20A Stainless Steel, Engraved "Hospital Grade"

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Ideal for highly corrosive environments
  • Non-Magnetic

Plates for Hospital Use Hubbellock

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

HBL23901HG

Color

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Specifications

Material - Stainless Steel

UPC

783585015965

Dimensions

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10