
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL316NM
Application
Marine Wiring Devices
Catalog Number
HBL316NM
Color
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585040608
Display Size
Standard Sized Product
Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Current Rating
16 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Single Phase
Voltage Rating
230V kV
Wattage
3680
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
No
Industry Standard(s)
CE Certified
Performance
Environmental - Moisture Resistance - IP56 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
5