HUBBELL CANADA
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Marine Grade, Male, Plug, 63A 230V AC, 2-Pole 3-Wire Grounding Style 2 and Black, Watertight
Image of HBL363CRP Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Marine Grade, Male, Plug, 63A 230V AC, 2-Pole 3-Wire Grounding Style 2 and Black, Watertight

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Marine Grade, Male, Plug, 63A 230V AC, 2-Pole 3-Wire Grounding Style 2 and Black, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL363CRP

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Marine Grade, Male, Plug, 63A 230V AC, 2-Pole 3-Wire Grounding Style 2, Terminal Screws, Gray and Black, Watertight

  • Marine Grade
  • Male
  • Plug

International Standard

General

Application

Marine Wiring Devices

Catalog Number

HBL363CRP

Color

Environmental Conditions

Wet and Damp Locations

EU RoHS Indicator

No

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Material - Nickel plated brass
  • Product Type - International Shore Power

UPC

783585454924

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

63 A

Connectivity

Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Phase

Single Phase

Voltage Rating

230V kV

Voltage Rating Description

230V kV

Wattage

14490

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#8 AWG to #2 AWG Copper Wire Only

Certifications And Compliance

Environmental Conditions

Wet and Damp Locations

EU RoHS Indicator

No

Industry Standard(s)

CE Certified

Nema Rating

Non-NEMA

Operational

Performance

Environmental - Moisture Resistance - IP55 Suitability

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

5