HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Adapter, 100A 125/250V to 50A 125/250V Furnished With Hardware
Image of HBL61CM100 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Adapter, 100A 125/250V to 50A 125/250V Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Adapter, 100A 125/250V to 50A 125/250V Furnished With Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM100

Heavy Duty IEC Pin and Sleeve Marine Grade, Ship-to-Shore, Adapter, 100A 125/250V to 50A 125/250V 3-Pole 4-Wire Grounding, Furnished with Hardware

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Corrosion Resistant

General

Application

Straight Adapter

Catalog Number

HBL61CM100

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Number Of Pins

Male- 50A 125/250V AC Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Receptacle Type

Female- 100A 125/250V Pin and Sleeve

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 100A 125/250V, 3P4W Pin & Sleeve
  • Male End Rating - 50A 125/250V, 3P4W Twist-Lock®
  • Poles and Wires - 3 Pole, 4 Wire Grounding
  • Product Type - Adapters

UPC

783585809748

Electrical Ratings

Amperage Rating

100 A

Voltage Rating

125/250 VAC

Wattage

25000

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

Male- 50A 125/250V AC Twist-Lock®