HUBBELL CANADA
Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, White
Image of HBL61CM22W Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, White

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM22W

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, White

New quick connect with backwards compatibility

Corrosion Resistant

General

Application

Straight Adapter

Catalog Number

HBL61CM22W

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Number Of Pins

Male- 15A 125V Straight Blade

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 15 or 20A 125V, 2P3W Straight Blade
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585519401

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

125 VAC

Wattage

3750

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

Male- 15A 125V Straight Blade

Logistics

Carton Quantity

5