HUBBELL CANADA
Image of HBL61CM72 Adapter, Marine, Molded Straight, Yellow

Adapter, Marine, Molded Straight, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM72

Marine Adapter Molded Straight Blade

  • Marine
  • Molded Straight
  • Yellow

Corrosion Resistant

General

Application

Straight Adapter

Catalog Number

HBL61CM72

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Number Of Pins

Male- 50A 125/250V Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Receptacle Type

Female- 50A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 50A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125/250V, 3P4W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808697

Electrical Ratings

Amperage Rating

50 A

Voltage Rating

125/250 VAC

Wattage

12500

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

Male- 50A 125/250V Twist-Lock®

Logistics

Carton Quantity

1