HUBBELL CANADA
Image of BISR2 BISR2, Clear Insulated Splice Reducer

BISR2, Clear Insulated Splice Reducer

Brand: Burndy

Catalog ID: BISR2

Aluminum In-Line Splice, 14-2 AWG.

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

General

Application

For Indoor Use Only

Catalog Number

BISR2

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

5/32 in

Installation Torque Recommended in-lb

100 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BISR, In-Line

UPC

781810225196

UPC 14 Digit GTIN

00781810225196

Dimensions

Dimension - Height inch

1.22 in

Dimension - Height mm

31 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

14 AWG - 2 AWG

Conductor - Copper Str Size

#14;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2

Conductor - Copper Str Size Range

14 AWG - 2 AWG

Conductor Size

14-2 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

100 in-lb

Operational

Temperature Rating

90 °C

Configuration

Connector Type

In-Line

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

100

Pallet Quantity

9600