text.skipToContent text.skipToNavigation

Mechanical

M8ND

By Burndy  
Catalog ID: M8ND
Full Cycle Ratchet Hand Crimper, #26-#8

MCC1000

By Burndy  
Catalog ID: MCC1000
Manual Cable Cutter, 1000 kcmil CU/AL

MCC600

By Burndy  
Catalog ID: MCC600
Manual Cable Cutter, 600 kcmil CU/AL

MD6

By Burndy  
Catalog ID: MD6
HYTOOL™ #14-4/0, Permanent BG/D3

MD612

By Burndy  
Catalog ID: MD612
HYTOOL™ #14-4/0, O/D3, 24" fiberglass

MD614

By Burndy  
Catalog ID: MD614
HYTOOL™ #14-4/0, BG/D3, 19" fiberglass

MD637

By Burndy  
Catalog ID: MD637
HYTOOL™ Perm 161,162,163,171 (J,M&P,T&X)

MD638

By Burndy  
Catalog ID: MD638
HYTOOL™ Perm K, BG, C Dies in jaw

MD64

By Burndy  
Catalog ID: MD64
HYTOOL™ #14-4/0, BG/D3, 24" fiberglass

MD66

By Burndy  
Catalog ID: MD66
HYTOOL™ #14-4/0, Permanent D3 only

MD68

By Burndy  
Catalog ID: MD68
HYTOOL™ #14-4/0, Permanent O/D3

MD68HS60

By 
Catalog ID: MD68HS60
HYTOOL™ 60" Hotstick #14-4/0, Perm O/D3

MD68HS72

By Burndy  
Catalog ID: MD68HS72
HYTOOL™ 78" Hotstick #14-4/0, Perm O/D3

MD6AH48

By Burndy  
Catalog ID: MD6AH48
HYTOOL™ 48" Ang Hotstick #14-4/0, BG/D3

MD6HS60

By Burndy  
Catalog ID: MD6HS60
HYTOOL™ 60" Hotstick #14-4/0, Perm BG/D3

MD6HS72

By Burndy  
Catalog ID: MD6HS72
HYTOOL™ 78" Hotstick #14-4/0, Perm BG/D3

MD7

By Burndy  
Catalog ID: MD7
HYTOOL™ #14-4/0, Perm BG/D3, Composite

MD734

By Burndy  
Catalog ID: MD734
POSI-PRESS™ #12-500 No Ratchet Mechanism

MD734KIT1

By Burndy  
Catalog ID: MD734KIT1
POSI-PRESS™ MD743, Dies #12-500, Case

MD734R

By Burndy  
Catalog ID: MD734R
POSI-PRESS™ Ratchet #12-500 kcmil

MD734RKIT1

By Burndy  
Catalog ID: MD734RKIT1
POSI-PRESS™ MD743R, Dies #12-500, Case

MD734RKIT2

By 
Catalog ID: MD734RKIT2
POSI-PRESS™ MD743R, D3, Dies, Case

MD76

By Burndy  
Catalog ID: MD76
HYTOOL™ #14-4/0, Perm D3 only, Composite

MD78

By Burndy  
Catalog ID: MD78
HYTOOL™ #14-4/0, Perm O/D3, Composite

MD78WCS

By 
Catalog ID: MD78WCS
HYTOOL™ #14-4/0, Perm O/D3, with WBG Die

MR10G6

By Burndy  
Catalog ID: MR10G6
HYTOOL™ Ratchet #22-10 Permanent Grooves

MR15

By Burndy  
Catalog ID: MR15
Full Cycle Ratchet, #22-10 for Vinyl

MR18

By Burndy  
Catalog ID: MR18
Full Cycle Ratchet, #22-10 for Nylon

MR20

By Burndy  
Catalog ID: MR20
Full Cycle Ratchet, #22-10 for Bare

MR22

By Burndy  
Catalog ID: MR22
Ratchet Crimper, R/B/Y Heat Shrink Term
Page 1 of 3