
Brand: TradeSelect
Catalog ID: A2510000
Application
Catalog Number
A2510000
Finish Type
Painted Satin Grey
Material
Aluminum
Type
UPC
805035000298
Dimensions
2.08 in x 2.13 in x 120 in
Height
120 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified