HUBBELL CANADA
WBP_01301008_PRODIMAGE
WBP_01301008_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+2
Kellems Wire Management Solutions

Kellems Wire Management, Pulling Grips, Jr Splicing Grip, Junior Tube, .18"-.24", Galvanized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

01301008

Kellems Wire Management, Pulling Grips, Jr Splicing Grip,Junior Tube, .18"-.24", Galvanized.

  • Single weave construction
  • Suitable for light duty and splicing jobs

Longueur au diamètre nominal 17,78 cm, Tube : Cuivre, Attache : Plastique, Étiquette : Mylar

Product details

General

Application

Approx Breaking Strength

400 lbs

Catalog Number

01301008

Color

Environmental Conditions

EU RoHS Indicator

No

Load Capacity

80

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Performance

  • Mechanical - Approximate Breaking Strength - 400 (1,779) Lbs. (N)
  • Mechanical - Cable Diameter Range - .18"-.24" (.46-.61)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips

Specifications

  • Fastener - Plastic
  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Copper

Style

Closed Mesh, Single Weave

Type

UPC

783585300047

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Diameter Range

0.18 in-0.24 in

Cable Size

.18"-.24" (0.46-0.61)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions