HUBBELL CANADA
Kellems Wire Management, Pulling Grips, Non-Conductive, Single Eye, .63-.74"
Image of 03628002 Kellems Wire Management, Pulling Grips, Non-Conductive, Single Eye, .63-.74"

Kellems Wire Management, Pulling Grips, Non-Conductive, Single Eye, .63-.74"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03628002

Kellems Wire Management, Pulling Grips, Non-Conductive, Single Eye,.63-.74"

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

  • Corrosion resistant
  • Non-conductive aramid fiber mesh
  • Double weave design adds stength and holding power

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

5,000 lbs

Catalog Number

03628002

Color Code

Yellow

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1000

Material

Aramid Fiber, Non-Metallic

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 5,000 (22,240) Lbs. (N)
  • Mechanical - Working Load - 1000 (4448) Lbs. (N)

Series

Non-Conductive Grips

Specifications

  • End Tab - Copper
  • Eye - Urethane
  • Shoulderss - PVC
  • Sleeve - Vinyl
  • Strand - Kevlar
  • Tag - Mylar
  • Tube - Urethane

Style

Closed Mesh, Double Weave

Type

Single Eye

UPC

783585332963

Conductor Related

Cable Diameter Range

0.63 in-0.74 in

Cable Size

.63"-.74" (1.60-1.88)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

5,000 lbs

Load Capacity

1000

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 5,000 (22,240) Lbs. (N)
  • Mechanical - Working Load - 1000 (4448) Lbs. (N)