
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 02211101
Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.
Closed Mesh
Application
Approx Breaking Strength
790 lbs
Catalog Number
02211101
Color
Metallic
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
Performance
Mechanical - Approximate Breaking Strength - 790 (3,514)
Series
Conduit Riser
Specifications
Style
Closed Mesh, Single Weave
Type
UPC
783585306056
Conduit Trade Size
1 in
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63"-.74" (1.60-1.88)
EU RoHS Indicator
Yes
Industry Standard(s)
CSA Certified
Approx Breaking Strength
790 lbs
Performance
Mechanical - Approximate Breaking Strength - 790 (3,514)