
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IG2420ST
In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The grounding terminal is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.
Isolated Ground
Application
Heavy Duty Industrial
Catalog Number
IG2420ST
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
3
Item Type
20A Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum without Impact -40 °C
Performance
Series
EdgeConnect™ Series
Size
3.28 in x 1.7 in x 1.23 in
Specifications
Style
Locking Devices
Type
Isolated Ground
UPC
783585730363
Dimensions
3.28 in x 1.7 in x 1.23 in
Display Size
Standard Sized Product
Height
1.23 in
Length
3.28 in
Size
3.28 in x 1.7 in x 1.23 in
Weight
0.3 lb
Width
1.7 in
Connectivity
Spring Termination
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 V
Number Of Poles
3-Pole
Number Of Wires
4-Wire Grounding
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L15-20R
Horsepower - Maximum
3
Operating Temperature
Maximum continuous 75°C and minimum without Impact -40 °C
Performance
Carton Quantity
30