Brand: Bryant
Catalog ID: 4761
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4761
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
15A Nylon Single Receptacle-Mounted on 4" Round Metal Box
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Box Mounted
Type
Receptacle
UPC
781786623330
Display Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277V AC
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Nema Rating
L7-15R
Carton Quantity
5