Brand: Hubbell Wiring Device-Kellems
Catalog ID: IG4700A
In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.
Isolated Ground
Application
Catalog Number
IG4700A
Color
Orange
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Item Type
15A Isolated Ground Duplex Receptacle
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
UPC
783585002392
Dimensions
3.29 in x 1.70 in x 1.17 in
Display Size
Standard Sized Product
Height
1.17 in
Length
3.29 in
Weight
0.35 lb
Width
1.7 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Industry Standard(s)
Listed to UL 498
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
4050