
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8460A
Standard
Application
Catalog Number
HBL8460A
Color
Black
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
10
Item Type
Single
Material
Thermoplastic/Composite
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
UPC
783585015187
Display Size
Standard Sized Product
Length
3.28 in
Weight
0.6 lb
Width
1.81 in
Amperage Rating
60 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Wattage
15000 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#12 AWG to #6 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
WR Rating
Nema Rating
15-60R
Horsepower - Maximum
10
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
5
Pallet Quantity
1860