HUBBELL CANADA
Image of HBLDS10RC Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, NEMA 4X Enclosure, With Aux Contact

Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, NEMA 4X Enclosure, With Aux Contact

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10RC

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, Gray, NEMA 4X Enclosure, With Aux Contact

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

Product details

General

Application

Labelless (30A)

Catalog Number

HBLDS10RC

EU RoHS Indicator

No

Ingress Protection

IP66

Series

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585912462

Logistics

Carton Quantity

10

Pallet Quantity

150