HUBBELL CANADA
BIBS5004DB, Direct Burial Submersible, 4-Cond. Ins.
Image of BIBS5004DB BIBS5004DB, Direct Burial Submersible, 4-Cond. Ins.

BIBS5004DB, Direct Burial Submersible, 4-Cond. Ins.

Brand: Burndy

Catalog ID: BIBS5004DB

Submersible, Direct Burial, Dual Rated Al/Cu, 4 Conductor, Single Sided, 12 AWG-500 kcmil, EPDM Rubber Covering. Supplied with oxide inhibitor pre-installed.

  • Dual rated for aluminum or copper conductors
  • Each unit individually marked for ease of identification
  • Supplied with aluminum set-screws
  • Supplied with oxide inhibitor pre-installed
  • Submersible rated and suitable for Direct Burial

General

Application

For Outside Direct Burial

Catalog Number

BIBS5004DB

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

550 LBS/in

Insulation

Y

Material

Aluminum

Number Of Ports

4

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBS, Multi-Port - Direct Burial

UPC

781810523643

UPC 14 Digit GTIN

00781810523643

Dimensions

Dimension - Height inch

3.13 in

Dimension - Height mm

80 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.69 in

Dimension - Strip Length inch

1.5

Dimension - Width inch

4.58 in

Dimension - Width mm

116 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

12 AWG - 500 kcmil

Conductor - Copper Str Size Range

12 AWG - 500 kcmil

Conductor Size

12 AWG-500 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

550 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

4

Logistics

Carton Quantity

12

Pallet Quantity

672