text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Aluminum

BYNA451R15HHT

By Burndy  
Catalog ID: BYNA451R15HHT
HYLUG

Compression Pin Adapter

By Burndy  
Catalog ID: AYP1/0
1/0 AWG, Aluminum, Termination, 0.29 Inch Pin Dia 0.84 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO250
250 kcmil, Aluminum, Termination, 0.47 Inch Pin Dia, 1.22 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP250
250 kcmil, Aluminum, Termination, 0.47 Inch Pin Dia, 1.22 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO350
350 kcmil, Aluminum, Termination, 0.57 Inch Pin Dia, 1.34 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO4/0
4/0 AWG, Aluminum, Termination, 0.42 Inch Pin Dia, 1.22 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO3/0
3/0 AWG, Aluminum, Termination, 0.37 Inch Pin Dia, 1.22 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP350
350 kcmil, Aluminum, Termination, 0.57 Inch Pin Dia, 1.34 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP2
2 AWG, Aluminum, Termination, 0.23 Inch Pin Dia, 0.68 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO1000
1000 kcmil, Aluminum, Termination, 0.81 Inch Pin Dia, 1.76 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP6
6 AWG, Aluminum, Termination, 0.23 Inch Pin Dia, 0.68 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO500
500 kcmil, Aluminum, Termination, 0.68 Inch Pin Dia, 1.60 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO750
750 kcmil, Aluminum, Termination, 0.81 Inch Pin Dia, 1.76 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP750
750 kcmil, Aluminum, Termination, 0.81 Inch Pin Dia, 1.76 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO900
900 kcmil, Aluminum, Termination, 0.81 Inch Pin Dia, 1.82 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO600
600 kcmil, Aluminum, Termination, 0.73 Inch Pin Dia, 1.64 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO300
300 kcmil, Aluminum, Termination, 0.53 Inch Pin Dia, 1.34 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO400
400 kcmil, Aluminum, Termination, 0.63 Inch Pin Dia, 1.60 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP1
8 AWG, Aluminum, Termination, 0.26 Inch Pin Diameter, 0.84 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP4
4 AWG, Aluminum, Termination, 0.23 Inch Pin Diameter, 0.68 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYP500
500 kcmil, Aluminum, Termination, 0.68 Inch Pin Dia, 1.60 Inch Pin Length, AL9CU

Compression Pin Adapter

By Burndy  
Catalog ID: AYPO2/0
2/0 AWG, Aluminum, Termination, 0.33 Inch Pin Dia, 1.09 Inch Pin Length, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA1CA3
1 AWG, AL Terminal, One Hole, 1/4, Stud Size, AL9CU,

Compression Terminal

By Burndy  
Catalog ID: YA30A3
300 kcmil , AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA28A1
4/0 AWG, AL, 1 Hole, 3/8" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA36A5
600 kcmil, AL, 2 Hole, 3/8" Stud 1" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA25A5
1/0 AWG, AL, 2 Hole, 3/8" Stud 1-1/16" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA45A5
1250 kcmil, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA25A9
1/0 AWG, AL, 1 Hole, 1/2" Stud, AL9CU

Compression Terminal

By Burndy  
Catalog ID: YA26A3
2/0 AWG, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU
Page 1 of 7