
Brand: Burndy
Catalog ID: TMH337
Catalog Number
TMH337
Connector Type
Hardware
Material
SILICON BRONZE
Series
DURIUM™ Series
UPC
781810502679
UPC 14 Digit GTIN
00781810502679
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Hardware
Carton Quantity
25
Pallet Quantity
1500