
Brand: TradeSelect
Catalog ID: 1304LHU
Application
Device boxes are used to house wiring devices such as switches or receptacles. 1304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats.
Bracket Type
No Bracket
Catalog Number
1304LHU
Color
Drawn or Welded
Welded
Ends Cable
4
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463041970
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.46 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
2250