HUBBELL CANADA
Image of 2001R Plastic Box, 18 Cubic Inches, Single Gang With Flush Bracket
Image of 2001R Plastic Box, 18 Cubic Inches, Single Gang With Flush Bracket
play
3D View
Image of 2001R Plastic Box, 18 Cubic Inches, Single Gang With Flush Bracket
+2
Image of 2001R Plastic Box, 18 Cubic Inches, Single Gang With Flush Bracket

Plastic Box, 18 Cubic Inches, Single Gang With Flush Bracket

OR

Brand:

Raco

Catalog ID:

2001R

Non-Metallic Boxes, Device Boxes, For use with non-metallic sheathed cable, 18 Cu. In., 1-gang with flush Bracket, 1/2 in. setback, 4 Cable Clamp, Molded from high-strenght plastic resin. (50-Pack).

  • Preset tabs at 1/2” for fast positioning
  • Breakable tabs, perfect for double drywall installation
  • Engravings at 5/8”, 1”, 1-1/8” and 1-1/4’’ ensure box placement in accurate and consistent depths, while reducing the installation time
  • Superior cubic capacity - Additional volume makes termination easier and is excellent for deeper body devices
  • Oversized nailing / screw bracket for better reach to mount on stud or joint

Facilitez vos travaux de câblage et de borne avec ce volumineux boîtier Hubbell®/Banana Box™. Le groupe 1 offre une capacité de 18 po cu. Le porte-vis angulaire tient et dirige les vis à bois à un angle pratique vers le montant, ce qui rend l'installation plus rapide et plus facile. Les repères de la règle assurent une

Product details

General

Application

Bracket Setback

0.5

Catalog Number

2001R

Color

Yellow

Fire Resistance

Yes

Material

Thermoplastic Resin

Number of Gang(s)

1-Gang

Type

UPC

805035000038

Wiring System

Dimensions

Actual Depth

2.81 in

Cubic Capacity

50.2425 cu.in

Depth

2.75 in

Height

6.3 in

Weight

0.208 lb

Width

2.9 in

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

1800

Resources and downloads

3D AR Model