HUBBELL CANADA
BBB14410D, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes
Image of BBB14410D BBB14410D, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

BBB14410D, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

Brand: Burndy

Catalog ID: BBB14410D

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

General

Catalog Number

BBB14410D

Material

Copper

Physical Attribute - Number of Holes

22

UPC

781810489345

UPC 14 Digit GTIN

00781810489345

Dimensions

Dimension - Bar Length inch

10 in

Dimension - Bar Length mm

254 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certified Listed

cCULus

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

22

Logistics

Carton Quantity

1

Pallet Quantity

90