
Brand: Burndy
Catalog ID: AYPO750
Application
Catalog Number
AYPO750
Color Code
Yellow
Connector Type
OFFSET PIN
Die Index
936
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Insulation
Y
Insulation Type
Rubber
Material
ALUMINUM
Physical Attribute - Number of Crimps Required
3
Pin Type
Solid
Plated
Y
Plating Type
Tin
Sub Brand
HYPLUG
Temperature Rating
194
Terminal Type
Pin
Trade Name
HYPLUG™
Type
UPC
781810738535
UPC 14 Digit GTIN
00781810738535
Dimension - A Outside Diameter inch
1.46 in
Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.59 in
Dimension - B Outside Diameter inch
0.81 in
Dimension - L Length Overall mm
106 mm
Dimension - Length Overall inch
4.16 in
Dimension - P inch
1.76 in
Dimension - Strip Length inch
1-3/4 in
Dimensions
4.16 in x 1.46 in x 1.46 in
Equivalent Pin Size
500 kcmil
Height
1.46 in
Length
4.16 in
Package Height
Package Length
Package Weight
Package Width
Width
1.46 in
Voltage - Maximum
35000 V
Voltage Rating
35 kV
Conductor - AL Str Size
750 KCMIL
Conductor - AL Str Size Range
750 kcmil
Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper DLO Size Range
535 kcmil
Conductor - Copper Flex I Size
-
Conductor - Copper Str Compact Size
750 KCMIL
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
750 KCMIL
Conductor Type
CODE/FLEX
Wire Size
750 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
OFFSET PIN
Physical Attribute - Number of Crimps Required
3
Carton Quantity
6
Pallet Quantity
1776