
Brand: Burndy
Catalog ID: YA39A5DT
Application
Wire Termination
Catalog Number
YA39A5DT
Color Code
Yellow
Connector Type
DUAL RATED
Die Index
936
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
UPC
781810268407
UPC 14 Digit GTIN
00781810268407
Dimension - B Length fraction
2-7/16 in
Dimension - B Length inch
2.46 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
3.15 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
180 mm
Dimension - Length Overall inch
7.07 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.46 in
Dimension - Pad Width inch
1.62 in
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.77 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - AL Str Size
700 KCMIL-750 KCMIL
Conductor - AL Str Size Range
700 kcmil - 750 kcmil
Conductor - Copper Str Size
700 KCMIL;750 KCMIL
Conductor - Copper Str Size Range
700 kcmil - 750 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
700 KCMIL;750 KCMIL
Conductor Type
CODE
Wire Size
700 KCMIL;750 KCMIL
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Physical Attribute - Number of Holes
2
Carton Quantity
3