HUBBELL CANADA
EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 20A, 3P 250V, L15, 20P, Black and White Nylon
Image of HBL2421ST EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 20A, 3P 250V, L15, 20P, Black and White Nylon

EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 20A, 3P 250V, L15, 20P, Black and White Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2421ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Insulgrip® Plug, 20A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Spring Terminal, Black and White Nylon.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Superior cord grip design protects terminations from excess strain

Technologie EdgeConnect™, borne sans vis

General

Catalog Number

HBL2421ST

Item Type

Plug

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585681580

Electrical Ratings

Current Rating

20 A

Voltage Rating

3-Phase 250 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Logistics

Carton Quantity

30

Pallet Quantity

2280