HUBBELL CANADA
FD67ACG1, Substation - Aluminum Stud Connector
Image of FD67ACG1 FD67ACG1, Substation - Aluminum Stud Connector

FD67ACG1, Substation - Aluminum Stud Connector

Brand: Burndy

Catalog ID: FD67ACG1

Substation Connectors

General

Application

Substation

Catalog Number

FD67ACG1

Connector Type

Stud Connector

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

UPC

781810424285

UPC 14 Digit GTIN

00781810424285

Dimensions

Dimension - B Length inch

2.25 in

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.85 in

Dimension - Height mm

72.4 mm

Dimension - L Length Overall mm

165 mm

Dimension - Length Overall inch

6.50 in

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1

Pallet Quantity

1