
Brand: Burndy
Catalog ID: MR8D94
Application
Crimping
Catalog Number
MR8D94
Die Type
Permanent Die Grooves
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810029985
UPC 14 Digit GTIN
00781810029985
Dimensions
10.65 in x 3.31 in x 1.39 in
Height
1.39 in
Length
10.65 in
Width
3.31 in
Crimping Ranges
#22 - #10 AWG
Standards - RoHS Compliance Status
EX
Package Contents
Tool only