HUBBELL CANADA
Image of H2KMB H2KMB
Discontinued

H2KMB

Brand: Hubbell Premise Wiring

Catalog ID: H2KMB

Caster Kit, H2 Style Cabinet, 1000LB

  • Mount Wheels to H2 Series Cabinets to Allow for Easy Movement
  • Kit includes Wheels and Bracket For Mounting
  • Mounts to Inside of Cabinet

Casters

General

Application

H2 Cabinets

Catalog Number

H2KMB

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Finish - Black powder coated
  • Material - Cold Rolled Steel

Type

Caster Kit

UPC

662620220673

Dimensions

Depth

12.4

Thickness

0.1094

Width

12.2 in

Certifications And Compliance

EU RoHS Indicator

Yes