HUBBELL CANADA
Vapour Barrier For Single Gang Device Boxes, HVB1BAR
Image of HVB1BAR Vapour Barrier For Single Gang Device Boxes, HVB1BAR

Vapour Barrier For Single Gang Device Boxes, HVB1BAR

Brand: TradeSelect

Catalog ID: HVB1BAR

Vapour Barrier for Single Gang Device Boxes.

Vapour Barrier for Single Gang Device Boxes

A large single gang metal or plastic device box can fit in this Hubbell® 1 Gang Vapour barrier. Small bumps at the back allow for an easy cut, with the right size for the cable. Outline for vapour barrier eliminates extra space and is flat/allowing for better seal.

General

Application

Vapour barriers prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside of the structure.

Bracket Type

No Bracket

Catalog Number

HVB1BAR

Material

Polymer

Number of Gang(s)

1-Gang

Type

Accessories, Vapour Barrier

UPC

626463040201

Dimensions

Actual Depth

2.5 in

Raised Ground

No

Weight

0.05 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

8800